Danfoss
5433-003
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5433-003
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Transit Mixer, Road Roller, Motor Grader, Dozer, Crane, Sweeper, Lift Truck, Tractor, Windrower, Planter, Oil & Gas, Marine | |
| Brand | Danfoss | |
| Control | No Control - Fixed Displacement | |
| Design code | B | |
| Displacement | 89 cm³/rev | |
| Feature | Compact designDynamic machine controlPro-FX ready | |
| Flow rate | 84.1 gal/min | |
| Identification | Standard | |
| Main Ports | [1.00] SAE 4-Bolt Split Flange Port, Standard Pressure Series (Code 61) | |
| Maximum Speed | 4810 RPM | |
| Model Code | HHD543321AB1B1M1M00000B | |
| Mounting Flange | SAE 4 Bolt C | |
| Mounting Type | SAE C 4 Bolt | |
| Output Shaft | 21 Tooth 16/32 Pitch Spline (Models 33-64) | |
| Paint | Primer Blue | |
| Product Height | 7.88 in | |
| Product Length/Depth | 15.69 in | |
| Product material | Cast Iron | |
| Product Type | Heavy Duty Fixed Motor | |
| Product Volume | 971.788 in³ | |
| Product Weight | 48.1 lb | |
| Product Width | 7.86 in | |
| Special features | None | |
| Sub-brand | None | |
| Torque | 556 Nm | |
| Trade Name | Series 1 | |
| Working pressure | 420 bar |