Danfoss
5433-056
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5433-056
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Transit Mixer, Road Roller, Motor Grader, Dozer, Crane, Sweeper, Lift Truck, Tractor, Windrower, Planter, Oil & Gas, Marine | |
| Brand | Danfoss | |
| Control | No Control - Fixed Displacement | |
| Design code | B | |
| Displacement | 89 cm³/rev | |
| Feature | Compact designDynamic machine controlPro-FX ready | |
| Flow rate | 84.1 gal/min | |
| Identification | Standard | |
| Main Ports | [1.00] SAE 4-Bolt Split Flange Port, Standard Pressure Series (Code 61) | |
| Maximum Speed | 4810 RPM | |
| Model Code | HHD543314AB1B1K17000A0B | |
| Mounting Flange | SAE 4 Bolt C | |
| Mounting Type | SAE C 4 Bolt | |
| Output Shaft | 14 Tooth 12/24 Pitch Spline (Models 33-64) | |
| Paint | Primer White | |
| Product Height | 7.88 in | |
| Product Length/Depth | 15.69 in | |
| Product material | Cast Iron | |
| Product Type | Heavy Duty Fixed Motor | |
| Product Volume | 971.788 in³ | |
| Product Weight | 48.1 lb | |
| Product Width | 7.86 in | |
| Special features | None | |
| Sub-brand | None | |
| Torque | 556 Nm | |
| Trade Name | Series 1 | |
| Working pressure | 420 bar |