MOTOR-FIXED DISPL, S1MF089
5433-282
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5433-282
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| CPRV setting | H | CPRV, 280 psi (19.3 bar) |
| CPRV type | 1 | Standard charge pressure relief valve |
| Design code | B | Design code B |
| Design type | 3 | Fixed clearance with lip seal (33/39/46/54/64 only) |
| Displacement | 54 | 5.439 cid (89.13 cc) |
| End cover and comp valve block | H | Integral shuttle valve, high-rate springs, and charge pressure relief valve |
| Flow rate gpm | 87.6 | |
| Flow rate lpm | 331.6 | |
| High pres relief valve port A | 0 | No HPRV in port-A |
| High pres relief valve port B | 0 | No HPRV in port-B |
| HPRV setting port A | 0 | HPRV Setting Port A, None |
| HPRV setting port B | 0 | HPRV Setting Port B, None |
| Identification | 0 | Standard |
| Main ports | P | 1.00 code 62 rear ports with gauge ports |
| Maximum output speed | 3720 | |
| Maximum temperature C | 82.20 | |
| Maximum temperature F | 180.00 | |
| Model Code 1 | HHD543323PH1H0000005A0B | |
| MOUNTING FLANGE | 4-BOLT-C | 4-BOLT-C |
| Output Shaft | 23 | 23 tooth 16/32 pitch spline (33/39/46/54/64 only) |
| Output torque lbf-in2 | 5193.9 | |
| Output torque Nm | 586.8 | |
| Paint | A | Finish black |
| Product height in | 7.880 | |
| Product height mm | 200.152 | |
| Product length in | 15.690 | |
| Product length mm | 398.526 | |
| Product series | HHD | Heavy duty hydrostatic fixed displacement motor |
| Product Type | 3 | Fixed displacement motor |
| Product width in | 7.860 | |
| Product width mm | 199.644 | |
| Special features | 05 | Case drain plug located opposite the swashplate dowel plug |
| Speed sensor | 0 | No speed sensor |
| Working pressure bar | 414 | |
| Working pressure psi | 6000 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |