54520X16
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 500023-16-20S, FF5238-1620S
54520X16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| End Size 1 | 1 IN | |
| End Size 2 | 1-1/4 IN | |
| End type 1 | SAE | |
| End type 2 | Flanged | |
| Finish/plating | DURA-KOTE | |
| Item type | SAE /Flanged Elbow Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.06 in | |
| Product Length/Depth | 3.67 in | |
| Product material | Carbon steel | |
| Product Volume | 6.808 in³ | |
| Product Weight | .722 lb | |
| Product Width | 1.75 in | |
| Thread sealant | No | |
| Thread Size 1 | 1-5/8–12 | |
| UNSPSC | 40183109 | |
| UPC | 725975735992 |