COMPRESSION SPRING
546457
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
546457
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | N/A |
| Material | 17223/C |
| Material | 17223/C |
| Number of active Coils | 15,50 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 11,0000 mm |
| Spring, Length Test | N/A |
| Spring, Length unloaded | 81,3000 mm |
| Spring, Outside Diameter | 16,0000 mm |
| Spring, Rate | 10,430 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 2,5000 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |