SPRING-HELICAL COMP, 1.25x9.25x47.53
546531
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
546531
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 100,880 N | |
| Material | EN 10270-2 TDSICR | |
| Material | EN 10270-2 TDSICR | EN 10270-2 T |
| Number of active Coils | 12,39 PC | |
| Remarks | HMS-130 CLASS 3.4 | HMS-130 CLAS |
| Spring, Inside Diameter | 6,7500 mm | |
| Spring, Length Test | 20,5400 mm | |
| Spring, Length unloaded | 47,5100 mm | |
| Spring, Outside Diameter | 9,2500 mm | |
| Spring, Rate | 3,740 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 1,2500 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |