Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 208,010 N | |
| Material | FD SICR 17223/2 | |
| Material | FD SICR 17223/2 | FD SICR 17223/ |
| Number of active Coils | 14,20 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 6,2000 mm | |
| Spring, Length Test | 32,5200 mm | |
| Spring, Length unloaded | 47,0200 mm | |
| Spring, Outside Diameter | 9,8000 mm | |
| Spring, Rate | 14,350 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 1,8000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |