COMPRESSION SPRING
549741
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | N/A |
| Material | 17223/C |
| Number of active Coils | 9,50 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 8,4000 mm |
| Spring, Length Test | N/A |
| Spring, Length unloaded | 39,8000 mm |
| Spring, Outside Diameter | 12,0000 mm |
| Spring, Rate | 10,600 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,8000 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |