Aeroquip by Danfoss
550-210204-8
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Color | Brass |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
| Material | Steel |
| Product Height | .956 in |
| Product Length/Depth | .814 in |
| Product Type | Spare Part |
| Product Volume | .681 in³ |
| Product Weight | .05 lb |
| Product Width | .875 in |
| Sub-brand | None |
| Trade Name | 210204 Series |