BZZ 800 LS STEERING UNIT
550-7185-312604-1
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 3.500 |
| Product height mm | | 88.900 |
| Product length in | | 7.200 |
| Product length mm | | 182.880 |
| Product width in | | 3.500 |
| Product width mm | | 88.900 |