BZZ 630 LS STEERING UNIT
550-7334-312704
Tools550-7334-312704 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 4.050 |
| Product height mm | 102.870 |
| Product length in | 8.700 |
| Product length mm | 220.980 |
| Product width in | 3.500 |
| Product width mm | 88.900 |