BZZ 630 LS STEERING UNIT
550-7334-V
Tools550-7334-V Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 4.050 |
| Product height mm | | 102.870 |
| Product length in | | 8.700 |
| Product length mm | | 220.980 |
| Product width in | | 3.500 |
| Product width mm | | 88.900 |