SPRING-HELICAL COMP, 7.80x70.60x47.08
551614
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
551614
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 1702,950 N | |
| Material | EN 10270-1- SH | EN 10270-1- SH |
| Material | EN 10270-1- SH | EN 10270-1- SH |
| Number of active Coils | 1,53 PC | |
| Remarks | HMS-130 CLASS 3.4 | HMS-130 CLAS |
| Size/Dimensions | L9.2XW11.2XH5 CM | |
| Spring, Inside Diameter | 55,0000 mm | |
| Spring, Length Test | 29,9500 mm | |
| Spring, Length unloaded | 47,0800 mm | |
| Spring, Outside Diameter | 70,6000 mm | |
| Spring, Rate | 99,430 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 7,8000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |