5518X8
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5518X8
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Drop dimension | 1.4 | |
| End gender 1 | Male | |
| End gender 2 | Female | |
| End Size 1 | 1/2 IN | |
| End Size 2 | 3/4 IN | |
| End type 1 | Line/Hose/Tube | |
| End type 2 | MPT | |
| Hex Size 1 | .88 in | |
| Hex Size 2 | .75 in | |
| Item type | Line/Hose/Tube Male/MPT Female Elbow Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.25 in | |
| Product Length/Depth | 1.42 in | |
| Product material | Stainless Steel | |
| Product Volume | 1.331 in³ | |
| Product Weight | .26 lb | |
| Product Width | .75 in | |
| Thread sealant | No | |
| Thread Size 2 | 3/4-16 | |
| Tube ID 1 | .5 in | |
| Tube OD 1 | .5 in | |
| UPC | 725975048191 |