Log in
Skip navigation
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
5544-000
NEEDLE BEARING THRUST (Sch)
5544-000
Tools
Add to comparison
Add to comparison
5544-000
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
1.552
Product height mm
39.421
Product length in
0.078
Product length mm
1.981
Product width in
1.552
Product width mm
39.421