O-RING, DHMS101 50.39x3.53 N-NBR90
554725
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
554725
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N | N |
| Material | NBR90, D-HMS-101 | NBR90, D-HMS- |
| O-Ring, Cross Section | 3,5300 mm | |
| O-Ring, Inside Diameter | 50,3900 mm | |
| Remarks | N/A | |
| Standard | N/A | |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |