5573-137
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5573-137
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Rod and piston seal spare part | |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Inside diameter | 1.375 in | |
| Item type | Seal | |
| Outside diameter | 2.125 in | |
| Product Height | 2.125 in | |
| Product Length/Depth | 1.1875 in | |
| Product material | Buna-N | |
| Product Type | Spare Part | |
| Product Volume | 5.362 in³ | |
| Product Width | 2.125 in | |
| Sub-brand | None | |
| Trade Name | None |