
5573-300
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5573-300
Product specifications
Characteristic | Value |
|---|---|
| Application | Rod and piston seal spare part |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Inside diameter | 3 in |
| Item type | Seal |
| Outside diameter | 3.75 in |
| Product Height | 3.75 in |
| Product Length/Depth | 1.1875 in |
| Product material | Buna-N |
| Product Type | Spare Part |
| Product Volume | 16.699 in³ |
| Product Width | 3.75 in |
| Sub-brand | None |
| Thickness | 1.1875 in |
| Trade Name | None |