560AW00012A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
560AW00012A
Product specifications
Characteristic | Value |
|---|---|
| Application | Other |
| Charge Pressure Relief Valve Setting | 24 bar |
| Charge Pump | Gear Pump 22.5 cc |
| Control | E1P; Electro-Proportional/Pressure Cut Off |
| Control Solenoids | DIN / 12 V |
| Displacement | 75 cm³/rev |
| Drive Shaft Seal Configuration | Single |
| Filter Configuration | Filter Flange With Filter Cartridge |
| Gear Pump Supply | External |
| Identification | Danfoss |
| Input Mounting Flange | SAE J744 standard (size 135: (*d)) |
| Main Port Orientation | Radial |
| Maximum Input Power | 159 kW |
| Model Code | HPV075R0S1ME2C0J5100GBBAE000000000AA |
| Mounting Type | Standard |
| Paint | Anti Rust Conservation Oil |
| Peak Pressure Rating | 7252 Psi |
| Product Weight | 108.03 lb |
| Rated speed - max | 3100 RPM |
| Shaft rotation | Right |
| Special features | None |
| Swash Angle Sensor | No |
| Type | Variable Displacement |
| Working pressure - max | 6091 Psi |