Danfoss DuraForce
560AW00047A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
560AW00047A
Product specifications
Characteristic | Value |
|---|---|
| Application | Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications |
| Brand | Danfoss |
| Charge Pressure Relief Valve Setting | 19 bar |
| Charge Pump | Gear Pump 16 cc |
| Configuration | Single |
| Control | H1P; Hydraulic Proportional/Pressure Cut Off |
| Control Solenoids | None |
| Design code | A |
| Displacement | 55 cm³/rev |
| Drive Shaft Seal Configuration | Single |
| Feature | Compact packagingDisplacements: 55cc to 280cc (3.57 to 17.1 cu in)Operating pressure: 420 bar (610 psi) |
| Filter Configuration | 90 Degree Charge Port Flange |
| Gear Pump Supply | External |
| Identification | Danfoss |
| Input Mounting Flange | SAE J744 standard (size 135: (*d)) |
| Main Port Orientation | Radial |
| Maximum Control Pressure Hydraulic and Electric Controls | 10 bar |
| Maximum Input Power | 122 kW |
| Maximum Input Torque | 218 Nm |
| Minimum Control Pressure Hydraulic and Electric Controls | 4 bar |
| Minimum Working Pressure | 420 bar |
| Model Code | HPV055R0S1DC10BL1200GBAAE000000000AA |
| Mounting Flange Location | Standard J744 |
| Mounting Type | Standard |
| Paint | Anti Rust Conservation Oil |
| Peak Pressure Rating | 420 bar |
| Product Height | 11.1 in |
| Product Length/Depth | 13.188 in |
| Product Type | Closed Circuit Piston Pump |
| Product Volume | 1687.84 in³ |
| Product Weight | 101.41 lb |
| Product Width | 11.53 in |
| Rated speed - max | 3700 RPM |
| Response Orifice Diameter | .7 mm |
| Shaft rotation | Right |
| Special features | None |
| Sub-brand | DuraForce |
| Swash Angle Sensor | No |
| Trade Name | HPV Series |
| Type | Variable Displacement |
| Working pressure - max | 500 bar |