560AW00363A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
560AW00363A
Product specifications
Characteristic | Value |
|---|---|
| Application | Other |
| Charge Pressure Relief Valve Setting | 24 bar |
| Charge Pump | Gear Pump 22.5 cc |
| Control | E1P; Electro-Proportional/Pressure Cut Off |
| Control Solenoids | DIN / 12 V |
| Displacement | 55 cm³/rev |
| Drive Shaft Seal Configuration | Single |
| Filter Configuration | 90 Degree Charge Port Flange Without Filter (Rear Facing) |
| Gear Pump Supply | External |
| Identification | Danfoss |
| Input Mounting Flange | SAE J744 standard (size 135: (*d)) |
| Main Port Orientation | Radial |
| Maximum Input Power | 122 kW |
| Model Code | HPV055L0S1DE2CEL5300GBBAE000000CP0AA |
| Mounting Type | Standard |
| Paint | Anti Rust Conservation Oil |
| Peak Pressure Rating | 7252 Psi |
| Product Height | 9.72 in |
| Product Length/Depth | 13.18 in |
| Product Volume | 1477.104 in³ |
| Product Weight | 101.41 lb |
| Product Width | 11.53 in |
| Rated speed - max | 3300 RPM |
| Shaft rotation | Left |
| Special features | Por Set 52 HP at 1750 RPM, Cold Start Valve 38 Bar |
| Swash Angle Sensor | No |
| Type | Variable Displacement |
| Working pressure - max | 6091 Psi |