Danfoss DuraForce
560AW00648A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
560AW00648A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications | |
| Brand | Danfoss | |
| Charge Pressure Relief Valve Setting | 20 bar | |
| Charge Pump | Gear Pump 22.5 cc | |
| Configuration | Single | |
| Control | E1P; Electro-Proportional/Pressure Cut Off | |
| Control Solenoids | AMP / 24 V | |
| Design code | A | |
| Displacement | 135 cm³/rev | |
| Drive Shaft Seal Configuration | Single | |
| Feature | Compact packagingDisplacements: 55cc to 280cc (3.57 to 17.1 cu in)Operating pressure: 420 bar (610 psi) | |
| Filter Configuration | Filter Flange With Filter Cartridge | |
| Gear Pump Supply | External | |
| Identification | Danfoss / Linde | |
| Input Mounting Flange | SAE J744 standard / additional threads (sizes 105; 135: (*u)) | |
| Main Port Orientation | Radial | |
| Maximum Control Pressure Hydraulic and Electric Controls | 10 bar | |
| Maximum Input Power | 247 kW | |
| Maximum Input Torque | 540 Nm | |
| Minimum Control Pressure Hydraulic and Electric Controls | 4 bar | |
| Minimum Working Pressure | 420 bar | |
| Model Code | HPV135R1S3DE1BCJ2100GBBAE00000000ABA | |
| Paint | Primer Blue Per Spec 209-13Cd | |
| Peak Pressure Rating | 420 bar | |
| Product Height | 10.51 in | |
| Product Length/Depth | 15.15 in | |
| Product Type | Closed Circuit Piston Pump | |
| Product Volume | 2081.09 in³ | |
| Product Weight | 145.51 lb | |
| Product Width | 13.07 in | |
| Response Orifice Diameter | .8 mm | |
| Shaft rotation | Right | |
| Special features | None | |
| Sub-brand | DuraForce | |
| Swash Angle Sensor | No | |
| Trade Name | HPV Series | |
| Type | Variable Displacement |