560AW00674A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
560AW00674A
Product specifications
Characteristic | Value |
|---|---|
| Application | Other |
| Charge Pressure Relief Valve Setting | 19 bar |
| Charge Pump | Gear Pump 16 cc |
| Control | E1P; Electro-Proportional/Pressure Cut Off |
| Control Solenoids | AMP / 12 V |
| Displacement | 55 cm³/rev |
| Drive Shaft Seal Configuration | Single |
| Filter Configuration | None |
| Gear Pump Supply | External |
| Identification | Danfoss |
| Input Mounting Flange | SAE J744 standard (size 135: (*d)) |
| Main Port Orientation | Radial |
| Maximum Input Power | 122 kW |
| Model Code | HPV055L0S1ME1AEL1000GBADE000000000AA |
| Mounting Type | Standard |
| Paint | Anti Rust Conservation Oil |
| Peak Pressure Rating | 7252 Psi |
| Product Weight | 101.41 lb |
| Rated speed - max | 3300 RPM |
| Shaft rotation | Left |
| Special features | None |
| Swash Angle Sensor | No |
| Type | Variable Displacement |
| Working pressure - max | 6091 Psi |