560AW00699A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
560AW00699A
Product specifications
Characteristic | Value |
|---|---|
| Application | Other |
| Charge Pressure Relief Valve Setting | 20 bar |
| Charge Pump | External Gear Pump 38 cc |
| Control | E1; Electro-Proportional |
| Control Solenoids | DIN / 12 V |
| Displacement | 210 cm³/rev |
| Drive Shaft Seal Configuration | Single |
| Filter Configuration | Filter Flange With Filter Cartridge |
| Gear Pump Supply | External |
| Identification | Danfoss |
| Input Mounting Flange | SAE J744 standard (size 135: (*d)) |
| Main Port Orientation | Radial |
| Maximum Input Power | 326 kW |
| Model Code | HPV210L0F1MD1CEL2100GBH0E000000000AA |
| Mounting Type | Standard |
| Paint | Anti Rust Conservation Oil |
| Peak Pressure Rating | 7252 Psi |
| Product Height | 13.85 in |
| Product Length/Depth | 23.26 in |
| Product Volume | 4754.949 in³ |
| Product Weight | 291.01 lb |
| Product Width | 14.76 in |
| Rated speed - max | 2300 RPM |
| Shaft rotation | Left |
| Special features | None |
| Swash Angle Sensor | No |
| Type | Variable Displacement |
| Working pressure - max | 6091 Psi |