560AW00831A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
560AW00831A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Model Code | HPV055R0S1ME2CEL5300GBBAE000000CP0AA | |
| Product Height | 9.72 in | |
| Product Length/Depth | 13.18 in | |
| Product Volume | 1477.104 in³ | |
| Product Weight | 101.41 lb | |
| Product Width | 11.53 in |