560AW01196A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
560AW01196A
Product specifications
Characteristic | Value |
|---|---|
| Application | Other |
| Charge Pump | None |
| Control | E1P; Electro-Proportional/Pressure Cut Off |
| Control Solenoids | DIN / 24 V |
| Displacement | 135 cm³/rev |
| Drive Shaft Seal Configuration | Single |
| Filter Configuration | 90 Degree Charge Port Flange Without Filter (Rear Facing) |
| Gear Pump Supply | None |
| Identification | Bucyrus Part Number |
| Input Mounting Flange | SAE J744 standard / additional threads (sizes 105; 135: (*u)) |
| Main Port Orientation | Radial |
| Maximum Input Power | 247 kW |
| Model Code | HPV135R1S3ME2DJG030AG0000125125DB0KA |
| Mounting Type | Additional Threads |
| Paint | Anti Rust Conservation Oil |
| Peak Pressure Rating | 7252 Psi |
| Product Height | 10.98 in |
| Product Length/Depth | 16.73 in |
| Product Volume | 2602.964 in³ |
| Product Weight | 158.733 lb |
| Product Width | 14.17 in |
| Rated speed - max | 2700 RPM |
| Shaft rotation | Right |
| Special features | ISO Tapped Servo Ports On Top |
| Swash Angle Sensor | No |
| Type | Variable Displacement |
| Working pressure - max | 6091 Psi |