560AW01417A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
560AW01417A
Product specifications
Characteristic | Value |
|---|---|
| Application | Other |
| Code Title | Open Circuit Piston Pump |
| Control Special Features | None |
| Controller Type | Pressure Flow Compensator with .4375-20 SAE O-Ring Load Sense Port Left Side |
| Design code | First |
| Diagnostic Pressure Ports | .5625-18 UNF-2B SAE O-Ring Ports - Suction and Pressure - Plugged |
| Displacement | 98 cm³/rev |
| Drain Port Size & Location | 1.3125-12 UNF-2B O-Ring Port - Top |
| Front Mounting | 4 Bolt C |
| Identification | Mark Danfoss Product Number and Full Model Code On Label |
| Input shaft | 17 Tooth 12/24 Dp |
| Main Port Size & Location | Side Ports; Suction - 2.50 SAE J518 4-Bolt Split Flange Port Standard Pressure Series (Code 61); Pressure - 1.00 SAE J518 4-Bolt Split Flange Port Standard Pressure Series (Code 61) |
| Maximum Displacement Option | External Manual Stroke Adjustment (Set At Maximum) |
| Minimum Flow Compensator Setting | 19 bar |
| Minimum Pressure Compensator Setting | 276 bar |
| Model Code | HPV165L2F1MD1CEL2100GBH0E000000000AA |
| Paint | Blue Primer |
| Pump Special Features | None |
| Shaft rotation | Right |
| Shaft seals | Viton |
| Torque Control Setting | 0 Nm |