560AW01737A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
560AW01737A
Product specifications
Characteristic | Value |
|---|---|
| Application | Other |
| Charge Pressure Relief Valve Setting | 23 bar |
| Charge Pump | None |
| Control | E1P; Electro-Proportional/Pressure Cut Off |
| Control Solenoids | DIN / 24 V |
| Displacement | 165 cm³/rev |
| Drive Shaft Seal Configuration | Single |
| Filter Configuration | 90 Degree Charge Port Flange |
| Gear Pump Supply | None |
| Identification | Danfoss |
| Input Mounting Flange | SAE J744 standard / additional holes (sizes 135; 165: (*u) / size 135: (*d)) |
| Main Port Orientation | Radial |
| Maximum Input Power | 279 kW |
| Model Code | HPV165R2T3ME1DJL420AJ000014514500AAA |
| Mounting Type | Additional Holes |
| Paint | Primer Blue Per Spec 209-13Cd |
| Peak Pressure Rating | 7252 Psi |
| Product Height | 12.16 in |
| Product Length/Depth | 22.06 in |
| Product Volume | 3878.889 in³ |
| Product Weight | 249.122 lb |
| Product Width | 14.46 in |
| Rated speed - max | 2500 RPM |
| Shaft rotation | Right |
| Special features | None |
| Swash Angle Sensor | No |
| Type | Variable Displacement |
| Working pressure - max | 6091 Psi |