DGMA 8 W 10, DGMA8W10
565393
Model code: DGMA8W10
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | | DGMA8W10 |
| Product height in | | 0.940 |
| Product length in | | 2.900 |
| Product length mm | | 73.660 |
| Product width in | | 1.800 |
| Product width mm | | 45.720 |