Product specifications
Characteristic | Value |
---|---|
Adjustment type | Screw |
Brand | Danfoss |
Cavity | C-16-2 |
Factory set pressrue BAR | 242.500 |
Flow rate LPM | 300.000 |
Fluid Compatibility | MIL-H-5606, SAE10, SAE20, etc |
Function | Pressure Relief Valve |
Housing | No |
Installation type | Screw-in Cartridge |
Leakage | 164 cc/min |
Max working pressure BAR | 415.000 |
Min working pressure BAR | 70.000 |
Model Code 1 | RV5-16-S-0-60-XXX |
Model code | RV5-16-S-0-60 |
Number of housing ports | 2 |
Number of valve ports | 2 |
Operating temperature | -40 C to 120 C (-40 to 248 F) |
Operation | Pilot operated |
Port size | None |
Port type | Cartridge Only |
Pressure rating BAR | 350.00 |
Recommended filtration level | 18/16/13 |
Seal Type | Buna-N |
Special Features | None |
Style | Spool |