Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
565904
SPC2 16 P 0
565904
Tools
Add to comparison
Add to comparison
565904
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
1.500
Product height mm
38.100
Product length in
3.450
Product length mm
87.630
Product width in
1.500
Product width mm
38.100