Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Cavity | C-10-2 | C-10-2 |
| Coil series | J SERIES | J Series |
| Coil termination | DIN43650-A | DIN43650-A |
| Diode | NO | No |
| Factory set pressure BAR | 137.800 | |
| Factory set pressure PSI | 2004.00 | |
| Flow rate GPM | 16.00 | |
| Flow rate LPM | 60.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | PROP PRESSURE RELIEF | Proportional Pressure Relief |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Minimum working pressure BAR | 2.00 | |
| Minimum working pressure PSI | 29.00 | |
| Model Code 1 | ERV1-10-20.00-0-24D-G | |
| Number of housing ports | 2 | 2 |
| Number of valve ports | 2 | 2 |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Operation | ELECRO PROPORTIONALLY CTRL | Elecronically Proportionally Controlled |
| Override type | NONE | None |
| Port Size | NONE | None |
| Port Type | CARTRIDGE ONLY | Cartridge only |
| Pressure rating BAR | 240.00 | |
| Pressure rating PSI | 3500 | |
| Product height in | 1.530 | |
| Product height mm | 38.862 | |
| Product length in | 4.180 | |
| Product length mm | 106.172 | |
| Product width in | 1.530 | |
| Product width mm | 38.862 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| Seal type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Style | SPOOL | Spool |
| Torque into aluminium cavity | 47-54 NM | 47-54 Nm |
| Torque into steel cavity | 68-75 NM | 68-75 Nm |
| Voltage | 24 | 24 V |
| Voltage type | DC | DC |
| Working pressure max bar | 240 | |
| Working pressure max psi | 3500 |
