Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Cavity | INLINE | Inline |
| Flow rate LPM | 170.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | SHUTTLE VALVE | Shuttle Valve |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 5 DROPS/MIN | 5 drops/min |
| Model Code 1 | DSV3-8-B-A-2 | |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Operation | DIRECT ACTING | Direct acting |
| Pilot piston seal | NO | No |
| Port type | CARTRIDGE ONLY | Cartridge Only |
| Pressure rating BAR | 350.00 | |
| Product height in | 1.250 | |
| Product height mm | 31.750 | |
| Product length in | 4.500 | |
| Product length mm | 114.300 | |
| Product width in | 1.250 | |
| Product width mm | 31.750 | |
| Recommended filtration level | 18/16/13 | 18/13 |
| Seal Type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Style | BALL | Ball |
