Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | FDC1-20-16T-66 | |
| Product height in | 2.500 | |
| Product height mm | 63.500 | |
| Product length in | 7.000 | |
| Product length mm | 177.800 | |
| Product width in | 4.000 | |
| Product width mm | 101.600 |