Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | SCREW | Screw |
| Brand | DANFOSS | Danfoss |
| Cavity | C-10-2 | C-10-2 |
| Factory set pressrue BAR | 124.000 | |
| Factory set pressrue PSI | 1804.000 | |
| Flow rate GPM | 20.00 | |
| Flow rate LPM | 76.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | PRESSURE RELIEF VALVE | Pressure Relief Valve |
| Housing | YES | Yes |
| Housing material | STEEL | Steel |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 0.3 CC/MIN | 0.3 cc/min |
| Max working pressure BAR | 250.000 | |
| Max working pressure PSI | 3635.000 | |
| Min working pressure BAR | 41.000 | |
| Min working pressure PSI | 596.000 | |
| Model Code 1 | RV3-10-S-8T-36-XXX | |
| Number of housing ports | 2 | 2 |
| Number of valve ports | 2 | 2 |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Operation | DIRECT ACTING | Direct acting |
| Port Size | 1/2" | 1/2" |
| Port Type | SAE | SAE |
| Product height in | 5.800 | |
| Product height mm | 147.320 | |
| Product length in | 2.500 | |
| Product length mm | 63.500 | |
| Product width in | 1.140 | |
| Product width mm | 28.956 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| Seal type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Style | POPPET | Poppet |