Danfoss
566345
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
566345
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment Type | No Operator | |
| Application | Harvesters, refuse haulers, mobile and industrial applications | |
| Brand | Danfoss | |
| Cavity | C-16-4 | |
| Feature | 350 bar (5000 psi) & 350 L/min (92 USgpm)Perfect balance of pressure and flowReliable, economical and compact | |
| Flow Divisions | 132.65 l/min | |
| Flow rate | 178 l/min | |
| Fluid compatibility | MIL–H–5606, SAE 10, SAE 20, etc | |
| Function | Flow Divider Combiner | |
| Housing | Yes | |
| Housing material | Aluminum | |
| Installation Type | Screw-in Cartridge | |
| Leakage | Standard | |
| Maximum Flow Rate | 178 l/min | |
| Model Code | FDC1-16-16T-66 | |
| Number of Housing Ports | 4 | |
| Number of Valve Ports | 4 | |
| Operating Temperature | -40°C to +120°C | |
| Port size | 1" | |
| Port Type | SAE | |
| Pressure Rating | 210 bar | |
| Product Height | 5.56 in | |
| Product Length/Depth | 4 in | |
| Product Type | Flow Control Valves | |
| Product Volume | 33.36 in³ | |
| Product Weight | 4 lb | |
| Product Width | 1.5 in | |
| Recommended Filtration Level | 18/16/13 Microns | |
| Seal Type | Buna-N | |
| Special features | None | |
| Spool Seal | No | |
| Style | Spool | |
| Sub-brand | None | |
| Trade Name | FDC1-16 Series | |
| Valve Material | Steel |