Danfoss
566455
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
566455
Product specifications
Characteristic | Value |
|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Feature | Available in a variety of configurations and sizes. |
| Package contents | Disc |
| Product material | Carbon steel |
| Product Type | Spare Part |
| Sub-brand | None |
| Trade Name | None |