SPC1-20-P-16T
566589
Tools566589 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Product height in | 4.500 |
| Product height mm | 114.300 |
| Product length in | 6.000 |
| Product length mm | 152.400 |
| Product width in | 2.500 |
| Product width mm | 63.500 |