Danfoss
566592
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
566592
Product specifications
Characteristic | Value |
|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Feature | 350 bar (5000 psi) & 400 L/min (100 USgpm)Enhance machine performanceShorten design process and minimize manufacturing costs |
| Fluid compatibility | MIL–H–5606, SAE 10, SAE 20, etc |
| Function | Differential Pressure Sensing |
| Installation Type | Screw-in Cartridge |
| Leakage | 0.25 cc/min |
| Model Code | DPS2-20-S-F-0-80 |
| Normal Function | Poppet, Vent to open, Normally closed |
| Number of Housing Ports | 3 |
| Number of Valve Ports | 3 |
| Operating Temperature | -40°C to +120°C |
| Operation | Differential Pressure |
| Pilot Ratio | 2:1 |
| Port Type | Cartridge Only |
| Product Height | 1.87 in |
| Product Length/Depth | 4.34 in |
| Product Type | Logic Elements |
| Product Volume | 15.177 in³ |
| Product Weight | 1.78 lb |
| Product Width | 1.87 in |
| Recommended Filtration Level | 18/16/13 Microns |
| Seal Type | Buna-N |
| Special features | None |
| Style | Poppet |
| Sub-brand | None |
| Trade Name | DPS2-20 Series |