
568993
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
568993
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of sizes |
| Inside diameter | .75 in |
| Outside diameter | 1.231 in |
| Product Height | 1.231 in |
| Product Length/Depth | .653 in |
| Product Type | Spare Part |
| Product Volume | .99 in³ |
| Product Width | 1.231 in |
| Sub-brand | None |
| Thickness | .653 in |
| Trade Name | None |