569AW00069A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
569AW00069A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Other | |
| Displacement | 75 cm³/rev | |
| Drive Shaft Seal Configuration | Single | |
| Main Port Orientation | Radial | |
| Maximum Input Power | 159 kW | |
| Peak Pressure Rating | 7252 Psi | |
| Product Height | 11.06 in | |
| Product Length/Depth | 25.51 in | |
| Product Volume | 3687.578 in³ | |
| Product Width | 13.07 in | |
| Rated speed - max | 3100 RPM | |
| Type | Variable Displacement | |
| Working pressure - max | 6091 Psi |