569AW00078A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
569AW00078A
Product specifications
Characteristic | Value |
|---|---|
| Application | Other |
| Displacement | 135 cm³/rev |
| Drive Shaft Seal Configuration | Single |
| Main Port Orientation | Radial |
| Maximum Input Power | 247 kW |
| Peak Pressure Rating | 7252 Psi |
| Product Height | 10.98 in |
| Product Length/Depth | 30.59 in |
| Product Volume | 4759.394 in³ |
| Product Width | 14.17 in |
| Rated speed - max | 2700 RPM |
| Type | Variable Displacement |
| Working pressure - max | 6091 Psi |