Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.765 | |
| A dimension MM | 70.230 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 57016E-C00 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -16 | -16 |
| Inside diameter IN | 1.505 | |
| Inside diameter MM | 38.227 | |
| Product height in | 1.773 | |
| Product height mm | 45.034 | |
| Product length in | 2.765 | |
| Product length mm | 70.231 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.773 | |
| Product width mm | 45.034 | |
| Series | E SERIES | E Series |
| Thread sealant | NO | No |