Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.645 | |
| A dimension MM | 92.580 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 57020E-C00 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -20 | -20 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.945 | |
| Inside diameter MM | 49.403 | |
| Product height in | 2.275 | |
| Product height mm | 57.785 | |
| Product length in | 3.645 | |
| Product length mm | 92.583 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.275 | |
| Product width mm | 57.785 | |
| Series | E SERIES | E Series |
| Thread sealant | NO | No |