Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.915 | |
| A dimension MM | 99.440 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 57024E-C00 | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -24 | -24 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -24 | -24 |
| Inside diameter IN | 2.212 | |
| Inside diameter MM | 56.185 | |
| Product height in | 2.587 | |
| Product height mm | 65.710 | |
| Product length in | 3.910 | |
| Product length mm | 99.314 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.587 | |
| Product width mm | 65.710 | |
| Series | E SERIES | E Series |
| Thread sealant | NO | No |