573261-G
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
573261-G
Product specifications
Characteristic | Value |
|---|---|
| Application | Plastics Machinery, Press Machine, Die Casting, Machine Tools, Test Equipment, Primary Metal, Pulp & Paper, Wood Processing, Oil & Gas, Marine, and General Industrial |
| Configuration | Double |
| Design code | 20 |
| Displacement (front) | 67.5 cm³/rev |
| Displacement (rear) | 45.4 cm³/rev |
| Feature | Longer operating lifeOustanding volumetric efficiencyBuilt for high-pressure, high-speed applications |
| Flow rate | 68.651712 l/min |
| Frame size | 2620VQ |
| Frame size (front) | 26VQ |
| Frame size (rear) | 20VQ |
| Identification | None |
| Minimum speed | 1800 RPM |
| Model Code | 2620VQ21C14F 1BA20 |
| Product Height | 5.69 in |
| Product Length/Depth | 11.56 in |
| Product material | Cast Iron |
| Product Type | Vane Pumps |
| Product Volume | 452.542 in³ |
| Product Weight | 101 lb |
| Product Width | 6.88 in |
| Seal material | Buna-N |
| Shaft rotation | Right |
| Shafts | Straight Keyed |
| Sub-brand | None |
| Trade Name | VQ(H) Series |
| Vane function type | Pump |
| Working pressure - max | 175 bar |