575444-7
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
575444-7
Product specifications
Characteristic | Value |
|---|---|
| Application | Power Steering, Industrial small units and small press etc. |
| Configuration | Double |
| Design code | 20 |
| Displacement | 138.7 cm³/rev |
| Displacement (front) | 138.7 cm³/rev |
| Displacement (rear) | 45 cm³/rev |
| Feature | Longer operating lifeOustanding volumetric efficiencyBuilt for high-pressure, high-speed applications |
| Flow rate | 121.23383808 l/min |
| Frame size | 4520V |
| Frame size (center) | 45V |
| Frame size (front) | 45V |
| Frame size (rear) | 20V |
| Minimum speed | 2200 RPM |
| Model Code | 4520VQ42A8 1CC20 LH |
| Paint | None |
| Product Height | 6.4 in |
| Product Length/Depth | 14.52 in |
| Product material | Cast Iron |
| Product Type | Vane Pumps |
| Product Volume | 778.737 in³ |
| Product Weight | 94 lb |
| Product Width | 8.38 in |
| Rear Outlet Port Position (Cover End View) | 45° CW From Inlet Port |
| Seal material | Buna-N |
| Shaft rotation | Left |
| Shafts | Straight Keyed |
| Sub-brand | None |
| Trade Name | VQ(H) Series |
| Vane function type | Pump |
| Working pressure - max | 210 bar |