576389
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
576389
Product specifications
Characteristic | Value |
|---|---|
| End type | Closed ends |
| Feature | Available in a variety of sizes |
| Free length | 1.086 in |
| Material | Music wire |
| Product Height | .33 in |
| Product Length/Depth | 1.086 in |
| Product Type | Spare Part |
| Product Volume | .118 in³ |
| Product Width | .33 in |
| Sub-brand | None |
| Trade Name | None |
| Wire diameter | .055 in |