580092
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
580092
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment | Yes | |
| Adjustment Type | Micrometer without Keylock | |
| Application | Presses, Plastics Molding Machines, Die Casting Machines, Shears and Balers, Machine Tools and Metal Forming Machinery, Steel Mill Machinery and other Primary Metal Processing Equipment, Mobile Vehicle, and Marine | |
| Body material | Cast Bars | |
| Design code | 10 | |
| Feature | Efficient, dependable operationBest-in-class designFaster response time | |
| Flow rate | 5 l/min | |
| Fluid Cleanliness | 19/17/14 micron | |
| Fluid compatibility | Petroleum oils | |
| Gauge Port Thread Type | SAE | |
| Leakage | Standard | |
| Model Code | CVGC-3-M-350-10 | |
| Module Type | Relief P-T | |
| Pressure Rating | 350 bar | |
| Product Height | 1.57 in | |
| Product Length/Depth | 8.12 in | |
| Product Type | Slip-in Cartridge Valves | |
| Product Type | Module | |
| Product Volume | 24.604 in³ | |
| Product Weight | 2.9 lb | |
| Product Width | 1.93 in | |
| Seal material | Buna-N | |
| Size | 3 | |
| Special features | None | |
| Spool Position Sensor | No | |
| Sub-brand | None | |
| Trade Name | CVGCA-3 10 Design | |
| Valvistor | No | |
| Working temperature - max | 70 °C | |
| Working temperature - min | -20 °C |