Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
580426
KNOB
580426
Tools
Add to comparison
Add to comparison
580426
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
2.150
Product height mm
54.610
Product length in
2.770
Product length mm
70.358
Product width in
2.150
Product width mm
54.610